Altium Designer Pick and Place Locations
C:\Users\a.unterreitmeier\Documents\Projekte\WPC_Demokit_200W_MCU\WE_WPC_002_V03_2018\Altium-Files\Project Outputs for WE-WPC-002-V03-2018\Pick Place\Pick Place for WE-WPC-002-V03-2018.txt

========================================================================================================================
File Design Information:

Date:       23.07.18
Time:       09:52
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment                Layer    Footprint             Center-X(mil) Center-Y(mil) Rotation Description                                                              
J4         "DC Jack 24V/5A"       TopLayer 694108106102          253.543       1574.803      270      "DC Power Jack Right Angled SMT 6.4 with 4 soldering pads & pegs WR-DC" 
C3         1nF/50V/X7R            TopLayer C_0805                1050.000      900.000       180      "Ceramic Capacitor"                                                      
C6         4.7uF/50V/X7R          TopLayer C_1210                1100.000      1850.000      270      "Ceramic Capacitor"                                                      
C18        22nF/50V/X7R           TopLayer C_0805                590.000       1290.000      180      "Ceramic Capacitor"                                                      
C19        470nF/275V             TopLayer WCAP-FTX2_18x14x8     1250.000      2725.000      90       "FTX2 Film Capacitor"                                                    
C20        470nF/275V             TopLayer WCAP-FTX2_18x14x8     200.000       2330.000      90       "FTX2 Film Capacitor"                                                    
C23        100nF/50V/X7R          TopLayer C_0805                1140.000      2300.000      90       "Ceramic Capacitor"                                                      
C24        1nF/50V/X7R            TopLayer C_0805                1600.000      835.000       270      "Ceramic Capacitor"                                                      
C25        33pF/50V/NP0           TopLayer C_0805-LP             1165.000      2050.000      360      "Ceramic Capacitor"                                                      
C26        47uF/16V/X7R           TopLayer C_1210                795.000       1250.000      90       "Ceramic Capacitor"                                                      
C27        47uF/16V/X7R           TopLayer C_1210                915.000       1250.000      90       "Ceramic Capacitor"                                                      
C28        100nF/50V/X7R          TopLayer C_1206                695.000       1250.000      270      "Ceramic Capacitor"                                                      
C29        4.7uF/50V/X7R          TopLayer C_1210                570.000       1850.000      90       "Ceramic Capacitor"                                                      
C30        4.7uF/50V/X7R          TopLayer C_1210                690.000       1850.000      90       "Ceramic Capacitor"                                                      
C31        4.7uF/50V/X7R          TopLayer C_1210                980.000       1850.000      270      "Ceramic Capacitor"                                                      
C32        220nF/50V/X7R          TopLayer C_0805                590.000       1500.000      180      "Ceramic Capacitor"                                                      
C33        10nF/50V/X7R           TopLayer C_0805                1495.000      1050.000      180      "Ceramic Capacitor"                                                      
C36        1nF/50V/X7R            TopLayer C_0805                1510.000      2020.000      180      "Ceramic Capacitor"                                                      
C37        1nF/50V/X7R            TopLayer C_0805                1480.000      2130.000      270      "Ceramic Capacitor"                                                      
C38        1nF/50V/X7R            TopLayer C_0805                1510.000      2240.000      180      "Ceramic Capacitor"                                                      
C41        10nF/50V/X7R           TopLayer C_0805                950.000       925.000       270      "Ceramic Capacitor"                                                      
C48        100nF/50V/X7R          TopLayer C_0805                1325.000      2330.000      180      "Ceramic Capacitor"                                                      
C52        1nF/50V/X7R            TopLayer C_0805                1385.000      1900.000      270      "Ceramic Capacitor"                                                      
C60        47uF/16V/X7R           TopLayer C_1210                1035.000      1250.000      90       "Ceramic Capacitor"                                                      
C61        47uF/16V/X7R           TopLayer C_1210                1155.000      1250.000      90       "Ceramic Capacitor"                                                      
CE1        220uF/50V/ATLL-Series  TopLayer WCAP-ELKO_10x16x5x0.6 1625.000      2510.000      270      "AL-Elko ATLL-Series"                                                    
CE4        1000uF/35V/ATLL-Series TopLayer WCAP-ELKO_13x25x5x0.6 2275.000      2830.000      360      "AL-Elko ATLL-Series"                                                    
CE5        1000uF/35V/ATLL-Series TopLayer WCAP-ELKO_13x25x5x0.6 2806.575      2830.000      180      "AL-Elko ATLL-Series"                                                    
CE6        1000uF/35V/ATLL-Series TopLayer WCAP-ELKO_13x25x5x0.6 2100.000      2350.000      360      "AL-Elko ATLL-Series"                                                    
CE7        1000uF/35V/ATLL-Series TopLayer WCAP-ELKO_13x25x5x0.6 2625.000      2350.000      180      "AL-Elko ATLL-Series"                                                    
D5         LED_green              TopLayer LED_0805_GREEN        450.000       1180.000      360      "LED Green 0805"                                                         
D6         TFZVTR-5V1B            TopLayer SOD_323HW             1955.000      2682.500      90       "Zener Diode"                                                            
IC2        AD8215YRZ              TopLayer SOIC-8                1345.000      2130.000      0        "Curent Shunt Monitor"                                                   
IC3        AD8031                 TopLayer TO23-5                1170.000      2160.000      360      "Rail to Rail Op Amplifier"                                              
IC4        171032401              TopLayer TO263-7EP             938.976       1550.000      270      "Variable Step Down Regulator Module"                                    
IC12       TS432AILT              TopLayer TO23-3                1050.000      1010.000      180      "1.24 adj. shunt voltage reference"                                      
L1         10uH/1.2A              TopLayer WE_3020               835.000       1850.000      0        "SMD Shielded Inductor"                                                  
L2         2x220uH/12A            TopLayer WE-ExB_Type_L         725.000       2525.000      270      "Common Mode Power Line Choke"                                           
R3         "6k80 / 1%"            TopLayer R_0805                1285.000      1930.000      360      "Thick Film Resistor"                                                    
R4         "2k00 / 1%"            TopLayer R_0805                450.000       1250.000      360      "Thick Film Resistor"                                                    
R5         "18k0 / 1%"            TopLayer R_0805                590.000       1360.000      360      "Thick Film Resistor"                                                    
R6         "100k / 1%"            TopLayer R_0805                615.000       1700.000      90       "Thick Film Resistor"                                                    
R7         "75k0 / 1%"            TopLayer R_0805                545.000       1700.000      90       "Thick Film Resistor"                                                    
R8         "1M00 / 1%"            TopLayer R_0805                1615.000      1050.000      360      "Thick Film Resistor"                                                    
R9         "100k / 1%"            TopLayer R_0805                1870.000      2675.000      270      "Thick Film Resistor"                                                    
R10        "47k0 / 1%"            TopLayer R_0805                1615.000      1120.000      180      "Thick Film Resistor"                                                    
R11        "1k30 / 1%"            TopLayer R_0805                590.000       1430.000      360      "Thick Film Resistor"                                                    
R12        "15k0 / 1%"            TopLayer R_0805                570.000       1600.000      360      "Thick Film Resistor"                                                    
R13        0R005                  TopLayer R_2512                1735.000      2130.000      90       "Current Sense Resistor 3W"                                              
R15        "470R / 1%"            TopLayer R_0805                1575.000      2090.000      360      "Thick Film Resistor"                                                    
R16        "470R / 1%"            TopLayer R_0805                1575.000      2170.000      360      "Thick Film Resistor"                                                    
R17        "1k00 / 1%"            TopLayer R_0805                950.000       1095.000      270      "Thick Film Resistor"                                                    
R20        "10k0 / 1%"            TopLayer R_0805                1050.000      1120.000      180      "Thick Film Resistor"                                                    
R25        "10k0 / 1%"            TopLayer R_0805                975.000       825.000       360      "Thick Film Resistor"                                                    
R26        "1k00 / 1%"            TopLayer R_0805                1485.000      1930.000      360      "Thick Film Resistor"                                                    
R29        "100R / 1%"            TopLayer R_0805                1600.000      955.000       90       "Thick Film Resistor"                                                    
R30        "10k0 / 1%"            TopLayer R_0805                1210.000      2300.000      270      "Thick Film Resistor"                                                    
R47        "15k0 / 1%"            TopLayer R_0805                1165.000      1980.000      180      "Thick Film Resistor"                                                    
T1         IPD046N08N5            TopLayer TO252-3               1727.478      2925.000      90       "N-Channel MOSFET"                                                       
R54        "1k00 / 1%"            TopLayer R_0805                1835.000      1230.000      180      "Thick Film Resistor"                                                    
C58        1nF/50V/X7R            TopLayer C_0805                1495.000      1120.000      180      "Ceramic Capacitor"                                                      
R46        "10k0 / 1%"            TopLayer R_0805                1550.000      1195.000      360      "Thick Film Resistor"                                                    
IC5        AD8642ARZ              TopLayer SOIC-8                1380.000      1600.000      180      "Dual JFET Op Amplifier"                                                 
R56        "1k00 / 1%"            TopLayer R_0805                1315.000      1245.000      270      "Thick Film Resistor"                                                    
R55        "470k / 1%"            TopLayer R_0805                1420.000      1335.000      180      "Thick Film Resistor"                                                    
C63        10nF/50V/X7R           TopLayer C_0805                1315.000      1375.000      270      "Ceramic Capacitor"                                                      
R53        "1k00 / 1%"            TopLayer R_0805                1670.000      955.000       270      "Thick Film Resistor"                                                    
D10        1N4148W                TopLayer SOD_123               1835.000      1150.000      180      "Kleinsignaldiode 75V/0.15A"                                             
D9         1N4148W                TopLayer SOD_123               1835.000      1840.000      180      "Kleinsignaldiode 75V/0.15A"                                             
C50        2.2uF/25V/X7R          TopLayer C_0805                1705.000      535.000       90       "Ceramic Capacitor"                                                      
CE3        10uF/25V/ASLL-Series   TopLayer ELKO_ASLL_4x5.5       2250.000      470.000       270      "Aluminium Elko ASLL-Series"                                             
IC10       IRS2008SPBF            TopLayer SOIC-8                1940.000      1000.000      270      "High- and Low Side Driver"                                              
S1         PEC11R-4115K-S0018     TopLayer PEC11R4115KS0018      725.000       359.842       90       "Encoder 360 / 18 Pulses"                                               
J5         "Header 2pos."         TopLayer 691313510002          2755.905      1574.803      90       "2pos. RM 5.08 Horizontal PCB Header"                                    
T5         IPD046N08N5            TopLayer TO252-3               2412.522      870.000       270      "N-Channel MOSFET"                                                       
R52        "0R00 / 1%"            TopLayer R_0805                1255.000      1120.000      180      "Thick Film Resistor"                                                    
R51        "0R00 / 1%"            TopLayer R_0805                1575.000      550.000       360      "Thick Film Resistor"                                                    
R50        "4k70 / 1%"            TopLayer R_0805                1300.000      360.000       90       "Thick Film Resistor"                                                    
R49        "4k70 / 1%"            TopLayer R_0805                1225.000      360.000       270      "Thick Film Resistor"                                                    
R48        "4k70 / 1%"            TopLayer R_0805                1150.000      360.000       270      "Thick Film Resistor"                                                    
D4         TZMB-4V7               TopLayer D_MMELF               1950.000      410.000       180      "Zener Diode"                                                            
D3         LED_blue               TopLayer LED_0805_BLUE         1300.000      230.000       270      "LED blue 0805"                                                          
D2         LED_green              TopLayer LED_0805_GREEN        1225.000      230.000       270      "LED Green 0805"                                                         
IC1        MAX232CSE              TopLayer SOIC-16               670.000       940.000       270      "+5V RS232 Driver/Receiver"                                              
D14        US1M                   TopLayer SMA_AU                2003.740      1345.000      180      "Fast Recovery Diode"                                                    
IC9        IRS2008SPBF            TopLayer SOIC-8                1940.000      1690.000      270      "High- and Low Side Driver"                                              
C1         1uF/50V/X7R            TopLayer C_0805                585.000       1180.000      360      "Ceramic Capacitor"                                                      
C2         1uF/50V/X7R            TopLayer C_0805                475.000       1065.000      270      "Ceramic Capacitor"                                                      
C4         1uF/50V/X7R            TopLayer C_0805                1295.000      550.000       180      "Ceramic Capacitor"                                                      
C5         100nF/50V/X7R          TopLayer C_0805                1295.000      620.000       180      "Ceramic Capacitor"                                                      
C7         100nF/50V/X7R          TopLayer C_0805                1375.000      1050.000      360      "Ceramic Capacitor"                                                      
C8         1uF/50V/X7R            TopLayer C_0805                475.000       940.000       270      "Ceramic Capacitor"                                                      
C9         1uF/50V/X7R            TopLayer C_0805                475.000       815.000       90       "Ceramic Capacitor"                                                      
C10        1uF/50V/X7R            TopLayer C_0805                865.000       1095.000      270      "Ceramic Capacitor"                                                      
C11        10nF/50V/X7R           TopLayer C_0805                1200.000      595.000       270      "Ceramic Capacitor"                                                      
C12        10nF/50V/X7R           TopLayer C_0805                1160.000      1075.000      90       "Ceramic Capacitor"                                                      
C13        10nF/50V/X7R           TopLayer C_0805                1255.000      1050.000      360      "Ceramic Capacitor"                                                      
C14        10nF/50V/X7R           TopLayer C_0805                1425.000      400.000       90       "Ceramic Capacitor"                                                      
C15        10nF/50V/X7R           TopLayer C_0805                1525.000      400.000       90       "Ceramic Capacitor"                                                      
C16        10nF/50V/X7R           TopLayer C_0805                1625.000      400.000       90       "Ceramic Capacitor"                                                      
C17        10nF/50V/X7R           TopLayer C_0805                1725.000      400.000       90       "Ceramic Capacitor"                                                      
C21        100nF/50V              TopLayer C_0805                2135.000      1025.000      270      "Ceramic Capacitor"                                                      
C22        100nF/50V/X7R          TopLayer C_0805                1520.000      1437.598      270      "Ceramic Capacitor"                                                      
C34        100nF/50V/X7R          TopLayer C_0805                2925.000      2195.000      90       "Ceramic Capacitor"                                                      
C35        100nF/50V              TopLayer C_1206                2545.000      555.000       180      "Ceramic Capacitor"                                                      
C39        100nF/50V/X7R          TopLayer C_0805                1600.000      715.000       270      "Ceramic Capacitor"                                                      
C40        100nF/250V/C0G         TopLayer C_1812                2875.000      1225.000      360      "Ceramic Capacitor"                                                      
C42        1uF/50V/X7R            TopLayer C_0805                1740.000      1690.000      270      "Ceramic Capacitor"                                                      
C43        1uF/50V/X7R            TopLayer C_0805                1740.000      1005.000      270      "Ceramic Capacitor"                                                      
C44        100nF/250V/C0G         TopLayer C_1812                2875.000      1065.000      360      "Ceramic Capacitor"                                                      
C45        100nF/50V/X7R          TopLayer C_0805                2135.000      1715.000      270      "Ceramic Capacitor"                                                      
C46        10nF/50V/X7R           TopLayer C_0805                1575.000      620.000       360      "Ceramic Capacitor"                                                      
C47        100nF/250V/C0G         TopLayer C_1812                2875.000      905.000       360      "Ceramic Capacitor"                                                      
C49        100nF/250V/C0G         TopLayer C_1812                2875.000      745.000       360      "Ceramic Capacitor"                                                      
C51        100nF/50V/X7R          TopLayer C_0805                2100.000      535.000       90       "Ceramic Capacitor"                                                      
C53        470pF/50V/NP0          TopLayer C_0805                1415.000      1795.000      360      "Ceramic Capacitor"                                                      
C54        1uF/50V/X7R            TopLayer C_0805                1665.000      1605.000      270      "Ceramic Capacitor"                                                      
C55        100nF/50V/X7R          TopLayer C_0805                1315.000      1825.000      90       "Ceramic Capacitor"                                                      
C56        10nF/50V/X7R           TopLayer C_0805                1665.000      1475.000      270      "Ceramic Capacitor"                                                      
C57        100nF/50V/X7R          TopLayer C_0805                1420.000      1265.000      360      "Ceramic Capacitor"                                                      
C59        opt.                   TopLayer C_1812                2875.000      585.000       360      "Ceramic Capacitor"                                                      
CE2        220uF/50V/ATLL-Series  TopLayer WCAP-ELKO_10x16x5x0.6 2545.000      310.000       360      "AL-Elko ATLL-Series"                                                    
D1         LED_red                TopLayer LED_0805_RED          1150.000      230.000       270      "LED Red 0805"                                                           
D7         1N4148W                TopLayer SOD_123               1965.000      1885.000      90       "Kleinsignaldiode 75V/0.15A"                                             
D8         1N4148W                TopLayer SOD_123               1965.000      1195.000      90       "Kleinsignaldiode 75V/0.15A"                                             
D12        1N4148W                TopLayer SOD_123               1965.000      1495.000      270      "Kleinsignaldiode 75V/0.15A"                                             
D13        1N4148W                TopLayer SOD_123               1965.000      805.000       270      "Kleinsignaldiode 75V/0.15A"                                             
D15        TFZVTR-30B             TopLayer SOD_323HW             1772.500      1310.000      180      "Zener Diode"                                                            
D16        TFZVTR-20B             TopLayer SOD_323HW             1772.500      1380.000      180      "Zener Diode"                                                            
D17        TFZVTR-30B             TopLayer SOD_323HW             1622.500      1380.000      180      "Zener Diode"                                                            
D18        1N4148WS               TopLayer SOD_323               1520.000      1695.000      270      "Kleinsignaldiode 75V/0.1A"                                              
D19        1N4148WS               TopLayer SOD_323               1520.000      1305.000      270      "Kleinsignaldiode 75V/0.1A"                                              
D20        1N4148WS               TopLayer SOD_323               1665.000      1750.000      90       "Kleinsignaldiode 75V/0.1A"                                              
D21        1N4148WS               TopLayer SOD_323               1680.276      1240.000      360      "Kleinsignaldiode 75V/0.1A"                                              
IC6        "XMC1302-T038X0064 AB" TopLayer TSSOP-38              1365.000      835.000       270      "XMC1300 Cortex M0 MCU Series"                                           
IC7        TLS715B0               TopLayer SOIC-8-EP             1900.000      575.000       90       "Lin. Spannungsregler +5V/0.15A"                                         
J3         "Header 8pos."         TopLayer Pin-Header_8pol.      2075.000      225.000       180      "8 Pos. dual Pin Header"                                                 
R1         "10k0 / 1%"            TopLayer R_0805                1840.000      1480.000      360      "Thick Film Resistor"                                                    
R2         "10k0 / 1%"            TopLayer R_0805                1840.000      785.000       360      "Thick Film Resistor"                                                    
R14        "2k20 / 1%"            TopLayer R_0805                1670.000      715.000       270      "Thick Film Resistor"                                                    
R18        "2k20 / 1%"            TopLayer R_0805                1670.000      835.000       270      "Thick Film Resistor"                                                    
R19        NTC-10K                TopLayer S_0805                2475.000      680.000       360      "NTC Thermistor 10K J62B4500"                                            
R21        "4R70 / 1%"            TopLayer R_1206                2085.000      1935.000      360      "Thick Film Resistor"                                                    
R22        "4R70 / 1%"            TopLayer R_1206                2085.000      1235.000      180      "Thick Film Resistor"                                                    
R23        "10R0 / 1%"            TopLayer R_1206                2085.000      1840.000      360      "Thick Film Resistor"                                                    
R24        "10R0 / 1%"            TopLayer R_1206                2085.000      1150.000      180      "Thick Film Resistor"                                                    
R27        "4R70 / 1%"            TopLayer R_1206                2085.000      1455.000      360      "Thick Film Resistor"                                                    
R28        "4R70 / 1%"            TopLayer R_1206                2085.000      755.000       180      "Thick Film Resistor"                                                    
R31        "10R0 / 1%"            TopLayer R_1206                2085.000      1540.000      360      "Thick Film Resistor"                                                    
R32        "10R0 / 1%"            TopLayer R_1206                2085.000      850.000       180      "Thick Film Resistor"                                                    
R33        "10k0 / 1%"            TopLayer R_0805                1840.000      1550.000      360      "Thick Film Resistor"                                                    
R34        "10k0 / 1%"            TopLayer R_0805                1840.000      855.000       360      "Thick Film Resistor"                                                    
R35        "150k / 1%"            TopLayer R_0805                1520.000      1560.000      90       "Thick Film Resistor"                                                    
R36        "24k0 / 1%"            TopLayer R_0805                1420.000      1405.000      360      "Thick Film Resistor"                                                    
R37        "1k00 / 1%"            TopLayer R_0805                1735.000      1475.000      270      "Thick Film Resistor"                                                    
R38        "2k40 / 1%"            TopLayer R_0805                1520.000      1830.000      270      "Thick Film Resistor"                                                    
R39        "10k0 / 1%"            TopLayer R_0805                1630.000      1310.000      360      "Thick Film Resistor"                                                    
R40        "100k / 1%"            TopLayer R_0805                1595.000      1750.000      270      "Thick Film Resistor"                                                    
R41        "2k00 / 1%"            TopLayer R_0805                1595.000      1605.000      270      "Thick Film Resistor"                                                    
R42        "100k / 1%"            TopLayer R_0805                1420.000      1195.000      180      "Thick Film Resistor"                                                    
R43        "2M00 / 1%"            TopLayer R_0805                1665.000      1885.000      270      "Thick Film Resistor"                                                    
R44        "2M00 / 1%"            TopLayer R_0805                1595.000      1885.000      270      "Thick Film Resistor"                                                    
R45        "5k10 / 1%"            TopLayer R_0805                1595.000      1475.000      90       "Thick Film Resistor"                                                    
T2         IPD046N08N5            TopLayer TO252-3               2412.522      1875.000      270      "N-Channel MOSFET"                                                       
T3         IPD046N08N5            TopLayer TO252-3               2412.522      1205.000      270      "N-Channel MOSFET"                                                       
T4         IPD046N08N5            TopLayer TO252-3               2412.522      1540.000      270      "N-Channel MOSFET"                                                       
J2         "Header 8pos."         TopLayer 61200821621           185.000       800.000       90       "8 Pos. Male Box Header"                                                 
J1         "Header 8pos."         TopLayer PIN-HEADER_8POL.      1575.000      225.000       360      "8 Pos. dual Pin Header"                                                 
C62        1uF/50V/X7R            TopLayer C_0805                1375.000      1120.000      360      "Ceramic Capacitor"                                                      
